FM100SS
Part of the FM-DOUBLE Series
Sales Channel: Dealer
Ordering Code: 68102143
UPC: 098268327083
Lead Free: YES
Double Mounting Bracket for Flowmatic 4500 and 8000 Series Filter Housings, Stainless Steel
This stainless steel bracket is designed to fit two commercial sized filter housings. It has a fine brushed type finish.
Features
- Designed for double filter housings
- Stainless steel with a brushed finish
- For commercial sized housings
- Fits Flowmatic 4500 and 8000 series filter housings
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| CAProp65-InScope | No |
| Lead Free | YES |
| Part Number | 68102143 |
| Series | FM-DOUBLE |
| UPC | 098268327083 |