FM40
Part of the FM-DOUBLE Series
Sales Channel: Dealer
Ordering Code: 68102166
UPC: 098268327205
Lead Free: YES
Double Mounting Bracket for Flowmatic 500, 4200 and 7000 Series Filter Housings, U Shaped Steel, Powder Coated White
This 2 1/4 IN x 5 3/4 IN x 9 1/4 IN x 1 1/2 IN heavy duty U shaped mounting bracket is designed for a double filter housing. It is made of steel and powder coated white for high durability and protection against rust and corrosion. Fits Flowmatic 500, 4200, and 7000 series filter housings.
Features
- Designed for double filter housings
- 2 1/4 IN x 5 3/4 IN x 9 1/4 IN x 1 1/2 IN heavy duty U shaped
- Powder coated steel
- For Flowmatic 500, 4200, and 7000 series filter housings
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| CAProp65-InScope | No |
| Lead Free | YES |
| Part Number | 68102166 |
| Series | FM-DOUBLE |
| UPC | 098268327205 |