FM-10AW
Part of the FM-SINGLE Series
Sales Channel: Dealer
Ordering Code: 68102091
UPC: 098268327229
Lead Free: YES
Single Mounting Bracket for Flowmatic 500, 4200 and 7000 Series Filter Housings, L Shaped Aluminum, Powder Coated White
This 3 1/2 IN x 1 5/16 IN x 2 1/8 IN light weight L shaped mounting bracket is designed for a single filter housing. It is made of aluminum and powder coated white for high durability and protection against rust and corrosion. Fits Flowmatic 500, 4200, and 7000 series filter housings.
Features
- Designed for a single filter housing
- 3 1/2 IN x 1 5/16 IN x 2 1/8 IN light weight L shaped
- Powder coated aluminum
- For Flowmatic 500, 4200, and 7000 series filter housings
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| CAProp65-InScope | No |
| Lead Free | YES |
| Part Number | 68102091 |
| Series | FM-SINGLE |
| UPC | 098268327229 |