FM-20AW
Part of the FM-SINGLE Series
Sales Channel: Dealer
Ordering Code: 68102103
UPC: 098268327168
Lead Free: YES
Single Mounting Bracket for Flowmatic 4200, 4500 and 8000 Series Filter Housings, L Shaped Aluminum, Powder Coated White
This 4 1/2 IN x 2 1/4 IN x 3 IN L shaped mounting bracket is designed for a single filter housing. It is made of aluminum and powder coated white for high durability and protection against rust and corrosion. Fits Flowmatic 4200, 4500, 7000 and 8000 series filter housings.
Features
- Designed for a single filter housing
- 4 1/2 IN x 2 1/4 IN x 3 IN L shaped
- Powder coated aluminum
- For Flowmatic 5000 and 10000 series filter housings
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| CAProp65-InScope | No |
| Lead Free | YES |
| Part Number | 68102103 |
| Series | FM-SINGLE |
| UPC | 098268327168 |