FM-25A
Part of the FM-SINGLE Series
Sales Channel: Dealer
Ordering Code: 68102104
UPC: 098268327250
Lead Free: YES
Single Mounting Bracket for Flowmatic 5000 and 10000 Series Filter Housings, L Shaped Aluminum, Brushed Finish
This 7 IN x 5 1/2 IN x 4 1/2 IN light weight L shaped aluminum mounting bracket is designed to fit a single full flow sized filter housing. It is made of aluminum with a brushed finish. Fits Flowmatic 5000 and 10000 series filter housings.
Features
- Designed for a single filter housing
- 7 IN x 5 1/2 IN x 4 1/2 IN light weight L shaped aluminum
- Brushed aluminum
- For Flowmatic 5000 and 10000 series filter housings
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| CAProp65-InScope | No |
| Lead Free | YES |
| Part Number | 68102104 |
| Series | FM-SINGLE |
| UPC | 098268327250 |