FM-25W
Part of the FM-SINGLE Series
Sales Channel: Dealer
Ordering Code: 68102106
UPC: 098268327175
Lead Free: YES
Single Mounting Bracket for Flowmatic 5000 and 10000 Series Filter Housings, L Shaped Steel, Powder Coated White
This 7 IN x 5 1/2 IN x 4 1/2 IN heavy duty L shaped mounting bracket is designed for a single full flow filter housing. It is made of steel and powder coated white for high durability and protection against rust and corrosion. Fits Flowmatic 5000 and 10000 series filter housings.
Features
- Designed for a single filter housing
- 7 IN x 5 1/2 IN x 4 1/2 IN heavy duty L shaped
- Powder coated steel
- For Flowmatic 5000 and 10000 series filter housings
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| CAProp65-InScope | No |
| Lead Free | YES |
| Part Number | 68102106 |
| Series | FM-SINGLE |
| UPC | 098268327175 |