FM10
Part of the FM-SINGLE Series
Sales Channel: Dealer
Ordering Code: 68102135
UPC: 098268337518
Lead Free: YES
Single Mounting Bracket for Flowmatic 500, 4200, and 7000 Series Filter Housings, L Shaped, Steel, Zinc Plated, with Screws
This 3 1/2 IN x 1 5/16 IN x 2 1/8 IN heavy duty L shaped mounting bracket is designed for a single filter housing. It is made of zinc plated steel and includes screws. Fits Flowmatic 500, 4200, and 7000 series filter housings.
Features
- Designed for a single filter housing
- 3 1/2 IN x 1 5/16 IN x 2 1/8 IN heavy duty L shaped
- Zinc plated steel
- Fits Flowmatic 500, 4200, and 7000 series filter housings
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| CAProp65-InScope | No |
| Lead Free | YES |
| Part Number | 68102135 |
| Series | FM-SINGLE |
| UPC | 098268337518 |