FM15
Discontinued
Part of the FM-SINGLE Series
Sales Channel: Dealer
Ordering Code: 68102148
UPC: 098268327274
Lead Free: YES
Single Mounting Bracket, U Shaped Steel, Zinc Plated
This heavy duty mounting bracket is designed for valve-in-head filter housings. It is made of steel with a zinc plated finish.
Features
- Designed for valve-in-head filter housings
- U shaped steel
- Zinc plated
- For use on VIH housings
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| CAProp65-CancerRiskSubstance | Unspecified - Short Warning |
| CAProp65-DevelopRiskSubstance | Unspecified - Short Warning |
| CAProp65-InScope | Yes |
| EAN | 098268327274 |
| Lead Free | YES |
| Part Number | 68102148 |
| Series | FM-SINGLE |