FM20
Part of the FM-SINGLE Series
Sales Channel: Dealer
Ordering Code: 68102151
UPC: 098268327243
Lead Free: YES
Single Mounting Bracket for Flowmatic 4500 and 8000 Series Filter Housings, L Shaped Steel, Powder Coated White
This 4 1/2 IN x 2 1/4 IN x 3 IN heavy duty L shaped mounting bracket is designed for a single filter housing. It is made of steel and powder coated white for high durability and protection against rust and corrosion. Fits Flowmatic 4500 and 8000 series filter housings.
Features
- Designed for a single filter housing
- 4 1/2 IN x 2 1/4 IN x 3 IN heavy duty L shaped
- Powder coated steel
- For Flowmatic 4500 and 8000 series filter housings
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| CAProp65-InScope | No |
| Lead Free | YES |
| Part Number | 68102151 |
| Series | FM-SINGLE |
| UPC | 098268327243 |