FM-50AW
Part of the FM-TRIPLE Series
Sales Channel: Dealer
Ordering Code: 68102120
UPC: 098268337693
Lead Free: YES
Triple Mounting Bracket for Flowmatic 500, 4200 and 7000 Series Filter Housings, Z Shaped Aluminum, Powder Coated White
This 2 1/4 IN x 5 3/4 IN x 14 1/8 IN x 1 1/2 IN light weight Z shaped mounting bracket is designed for a triple filter housing. It is made of aluminum and powder coated white for high durability and protection against rust and corrosion. Fits Flowmatic 500, 4200, and 7000 series filter housings.
Features
- Designed for triple filter housings
- 2 1/4 IN x 5 3/4 IN x 14 1/8 IN x 1 1/2 IN lightweight L shaped
- Powder coated aluminum
- Fits Flowmatic 500, 4200, and 7000 series filter housings
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| CAProp65-InScope | No |
| Lead Free | YES |
| Part Number | 68102120 |
| Series | FM-TRIPLE |
| UPC | 098268337693 |