FM50
Part of the FM-TRIPLE Series
Sales Channel: Dealer
Ordering Code: 68102174
UPC: 098268327144
Lead Free: YES
Triple Mounting Bracket for Flowmatic 4200, 4500 and 8000 Series Filter Housings, Z Shaped Steel, Powder Coated White
This 2 1/4 IN x 5 3/4 IN x 14 1/8 IN x 1 1/2 IN heavy duty Z shaped mounting bracket is designed for a triple filter housing. It is made of steel and powder coated white for high durability and protection against rust and corrosion. Fits Flowmatic 500, 4200, and 7000 series filter housings.
Features
- Designed for triple filter housings
- 2 1/4 IN x 5 3/4 IN x 14 1/8 IN x 1 1/2 IN heavy duty Z shaped
- Powder coated steel
- For Flowmatic 4200, 4500 and 8000 series filter housings
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| CAProp65-InScope | No |
| Lead Free | YES |
| Part Number | 68102174 |
| Series | FM-TRIPLE |
| UPC | 098268327144 |