FM60
Part of the FM-TRIPLE Series
Sales Channel: Dealer
Ordering Code: 68102178
UPC: 098268327267
Lead Free: YES
Triple Mounting Bracket for Flowmatic 500, 4200 and 7000 Series Filter Housings, U Shaped Steel, Powder Coated White
This 2 1/4 IN x 5 3/4 IN x 14 1/4 IN x 1 1/2 IN U shaped mounting bracket is designed to hold three residential sized filter housings. It is made of steel with a white powder coat finish. Fits Flowmatic 500, 4200 and 7000 series filter housings.
Features
- Designed to hold three residential size filter housings
- 2 1/4 IN x 5 3/4 IN x 14 1/4 IN x 1 1/2 IN U shaped
- Powder coated steel
- For Flowmatic 500 ,4200 And 7000 series filter housings
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| CAProp65-InScope | No |
| Lead Free | YES |
| Part Number | 68102178 |
| Series | FM-TRIPLE |
| UPC | 098268327267 |