MS1010
Part of the Housing Mounting Screws Series
Sales Channel: Dealer
Ordering Code: 68105716
UPC: 098268327151
Stainless Steel Mounting Screw, 10 IN X 1 IN, for 4000 and 4200 Series Filter Housings
This standard 10 IN x 1 IN stainless steel mounting screw is used to fasten a plastic mounting clip or bracket to a filter housings or wall. It is made of durable stainless steel desgined for series 4000 and 4200 filter housings.
Features
- Stainless steel for maximum corrosion resistance
- Designed to be used with FH4200, FH4000, and FH7000 housing series
- For 10 IN or 20 IN housing use
- 10 x 1 IN size
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
CAProp65-InScope | No |
EAN | 098268327151 |
Part Number | 68105716 |
Series | Housing Mounting Screws |