MS1410
Part of the Housing Mounting Screws Series
Sales Channel: Dealer
Ordering Code: 68105727
UPC: 098268327120
Stainless Steel Mounting Screw, 4 IN X 1 IN, for Flowmatic 4500 and 8000 Series Filter Housings
This standard 4 IN x 1 IN stainless steel mounting screw is used to a fasten plastic mounting clip or bracket to a filter housings or wall. It is maade of durable stainless steel desgined for Flowmatic series 4500 and 8000 filter housings.
Features
- Stainless steel for maximum corrosion resistance
- Designed to be used with HD4500 and FH8000 housing series
- For 10 IN or 20 IN housing use
- 14 x 1 IN size
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
CAProp65-CancerRiskSubstance | Unspecified - Short Warning |
CAProp65-DevelopRiskSubstance | Unspecified - Short Warning |
CAProp65-InScope | Yes |
EAN | 098268327120 |
Part Number | 68105727 |
Series | Housing Mounting Screws |