PWMBCOM1
Part of the PWMB BRACKET Series
Sales Channel: Wholesale
Ordering Code: 7300808
UPC: 098268116175
Lead Free: YES
Housing Mounting Bracket
This is an aluminum single stage mounting bracket for a Watts Pure Water commercial plastic filter housing. It will accept either 10 IN or 20 IN commercial housing with or without pressure relief valve.
Features
- Rigid aluminum construction
- Mounting points pre-drilled
- Accepts 10 IN or 20 IN Commercial Housings
- Single Stage Mounting Bracket
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
CAProp65-InScope | No |
EAN | 098268116175 |
Lead Free | YES |
Part Number | 7300808 |
Series | PWMB BRACKET |