PWMBFF1
Part of the PWMB BRACKET Series
Sales Channel: Wholesale
Ordering Code: 7100466
UPC: 098268567649
Lead Free: Not In Scope
Heavy Duty Single Stage Full Flow Steel Housing Bracket
This heavy duty single stage bracket is to mount a Full Flow 10 inch or 20 inch filter housing on to the one bracket. It is made of rigid steel construction and is powder coated white. It is a very heavy duty bracket with suitable spacing for the pressure release button. Includes mounting points, pre-drilled bracket and screws.
- Single stage heavy duty steel bracket
- Powder coated white
- Pre-drilled mounting points
- Fits Full Flow housings
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
CAProp65-InScope | No |
EAN | 098268567649 |
Lead Free | Not In Scope |
Part Number | 7100466 |
Series | PWMB BRACKET |