PWMBFF3
Discontinued
Part of the PWMB BRACKET Series
Sales Channel: Wholesale
Ordering Code: 7100468
UPC: 098268567663
Lead Free: Not In Scope
Heavy Duty Three Stage Full Flow Steel Housing Bracket
This heavy duty three stage bracket is to mount three Full Flow 10 inch or 20 inch filter housings on to the one bracket. It is made of rigid steel construction and is powder coated white. It is a very heavy duty bracket with suitable spacing for the pressure release button. Includes mounting points, pre-drilled bracket and screws.
Features
- Three stage heavy duty steel bracket
- Powder coated white
- Pre-drilled mounting points
- Fits Full Flow housings
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
CAProp65-InScope | No |
EAN | 098268567663 |
Lead Free | Not In Scope |
Part Number | 7100468 |
Series | PWMB BRACKET |