PWMBSTD1
Part of the PWMB BRACKET Series
Sales Channel: Wholesale
Ordering Code: 7100463
UPC: 098268567618
Lead Free: YES
Heavy Duty Single Stage Steel Housing Bracket
This heady duty single stage housing bracket is made of rigid steel construction and powder coated white. It is designed for residential and commercial slim-line housings. Includes mounting points pre-drilled bracket and screws.
Features
- Single stage heavy duty steel bracket
- Powder coated white
- Pre-drilled mounting points
- Fits slim-line housings
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| CAProp65-InScope | No |
| Lead Free | YES |
| Part Number | 7100463 |
| Series | PWMB BRACKET |
| UPC | 098268567618 |