PWMBSTD3
Discontinued
Part of the PWMB BRACKET Series
Sales Channel: Wholesale
Ordering Code: 7100465
UPC: 098268567632
Lead Free: Not In Scope
Heavy Duty Three Stage Steel Housing Bracket
This heady duty three stage housing bracket is made of rigid steel construction and powder coated white. It is designed for residential and commercial slim-line housings. Includes mounting points pre-drilled bracket and screws.
Features
- Three stage heavy duty steel bracket
- Powder coated white
- Pre-drilled mounting points
- Fits slim-line housings
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
CAProp65-InScope | No |
EAN | 098268567632 |
Lead Free | Not In Scope |
Part Number | 7100465 |
Series | PWMB BRACKET |