PWMBVIH
Part of the PWMB BRACKET Series
Sales Channel: Wholesale
Ordering Code: 7300605
UPC: 098268862560
Lead Free: Not In Scope
Heavy Duty Steel Mounting Bracket for Valve-In-Head Housing
This bracket is designed to mount Watts Valve-In-Head Housing to your wall or structure. It features mounting points that are pre-drilled, U-Shape design to fit around the Valve-In-Head and is steel construction.
Features
- U-Shape bracket
- For Valve-in-Head Housing
- Steel construction
- Mounting points pre-drilled
| Specifications | |
|---|---|
| Brand | Watts |
| CAProp65-CancerRiskSubstance | Unspecified - Short Warning |
| CAProp65-DevelopRiskSubstance | Unspecified - Short Warning |
| CAProp65-InScope | Yes |
| Lead Free | Not In Scope |
| Part Number | 7300605 |
| Series | PWMB BRACKET |
| UPC | 098268862560 |