FU-AGLR.C

Part of the FCT103 Series

Sales Channel: Dealer

Ordering Code: 68102443

UPC: 098268328226

Lead Free: YES

Designer Faucet, Air Gap, Brushed Nickel Finish, Lever Style Valve Type, 1/4 IN

  • Standard air gap faucet for reverse osmosis systems
  • Long reach swivel neck
  • Brushed nickel finish
  • Use with 1/4 inch tubing
Specifications
Brand Watts
Buy American Act Compliant NO
CAProp65-CancerRiskSubstance Lead
CAProp65-DevelopRiskSubstance Lead
CAProp65-InScope Yes
Lead Free YES
Part Number 68102443
Series FCT103
UPC 098268328226