FNP3033CP-US05
Part of the FCT303 Series
Sales Channel: Dealer
Ordering Code: 68102285
UPC: 098268328189
Lead Free: YES
Series 303 Designer Faucet, Chrome Finish, Lever Style Valve Type, Non Air Gap, 1/4 IN
This series 303 designer faucet with a chrome finish is designed for dispensing water from a reverse osmosis system or a water filtration system that does not require a drain connection with an air gap. This long reach faucet features a smooth operating disk element and is designed to be used with 1/4 IN tubing.
Features
- Standard non air gap faucet for filtration or reverse osmosis systems
- Long reach swivel neck
- Chrome finish
- Use with 1/4 inch tubing
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| CAProp65-CancerRiskSubstance | Lead |
| CAProp65-DevelopRiskSubstance | Lead |
| CAProp65-InScope | Yes |
| Lead Free | YES |
| Part Number | 68102285 |
| Series | FCT303 |
| UPC | 098268328189 |