FNP3033NP
Part of the FCT303 Series
Sales Channel: Dealer
Ordering Code: 68102287
UPC: 098268260052
Designer Faucet, Brushed Nickel, Lever Style
This 905 non-air gap design brushed nickel finish faucet is designed for dispensing water from a reverse osmosis system or a water filtration unit that does not require a drain connection with an air gap. This faucet is designed to be used with 1/4 inch tubing. The tubing is not included.
Features
- Brushed nickel
- 1/4 IN connection
- Lever style
- Non-air gap
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| CAProp65-CancerRiskSubstance | Lead |
| CAProp65-DevelopRiskSubstance | Lead |
| CAProp65-InScope | Yes |
| Part Number | 68102287 |
| Series | FCT303 |
| UPC | 098268260052 |