FNCP7033OB
Discontinued
Part of the FCT703 Series
Sales Channel: Dealer
Ordering Code: 68102278
UPC: 098268328264
Lead Free: YES
Series 703 Designer Faucet, Oil Rubbed Bronze Finish, Ceramic Disc Valve Type, Non Air Gap, 1/4 IN
This series 703 designer faucet with an oil rubbed bronze finish is designed for dispensing water from a reverse osmosis system or a water filtration system that does not require a drain connection with an air gap. This long reach faucet features a smooth operating disk element and is designed to be used with 1/4 IN tubing.
Features
- Retrofits to most brands for an excellent upgrade from a basic faucet
- Long reach swivel neck
- Oil rubbed bronze finish
- Use with 1/4 inch tubing
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| CAProp65-CancerRiskSubstance | Lead |
| CAProp65-DevelopRiskSubstance | Lead |
| CAProp65-InScope | Yes |
| EAN | 098268328264 |
| Lead Free | YES |
| Part Number | 68102278 |
| Series | FCT703 |