PWFCT303AM
Discontinued
Part of the PWFCT303 Series
Sales Channel: Wholesale
Ordering Code: 7100193
UPC: 098268562965
Lead Free: NO
Reverse Osmosis Faucet Almond 303 Non Air Gap
This non air gap faucet with an almond finish is designed for dispensing water from a reverse osmosis system or a water filtration unit that does not require a drain connection with an air gap. This faucet is designed to be used with 1/4 inch tubing. The tubing is not included.
Features
- Non air gap design
- 1/4 IN Connection
- Almond finish
- Can be used on a reverse osmosis or a water filtration system
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
CAProp65-InScope | No |
EAN | 098268562965 |
Lead Free | NO |
Part Number | 7100193 |
Series | PWFCT303 |