PWFCT303AMA
Discontinued
Part of the PWFCT303 Series
Sales Channel: Wholesale
Ordering Code: 7100200
UPC: 098268563085
Lead Free: YES
Reverse Osmosis Air Gap Faucet - Almond Finish
This air gap push lever handle faucet with an almond finish is designed for dispensing water from a reverse osmosis system which requires a drain connection with an air gap. This faucet conforms to US plumbing codes. It consists of a 4 foot 1/4 inch feed tube, 4 foot 1/4 inch rinse water and 4 foot 3/8 inch drain tube that all come pre-attached.
Features
- air gap design
- Tubing included
- Almond finish
- Reverse osmosis system designed faucet
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268563085 |
Lead Free | YES |
Part Number | 7100200 |
Series | PWFCT303 |