PWFCT303BN
Part of the PWFCT303 Series
Sales Channel: Wholesale
Ordering Code: 7100189
UPC: 098268562750
Lead Free: YES
Reverse Osmosis Faucet Brushed Nickel 303 Non Air Gap
This 103 non air gap faucet with a brushed nickel finish is designed for dispensing water from a reverse osmosis system or a water filtration unit that does not require a drain connection with an air gap. This faucet is designed to be used with 1/4 inch tubing. The tubing is not included.
Features
- Non air gap design
- 1/4 IN Connection
- Brushed nickel finish
- Can be used on a reverse osmosis or a water filtration system
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
CAProp65-CancerRiskSubstance | Lead |
CAProp65-DevelopRiskSubstance | Lead |
CAProp65-InScope | Yes |
EAN | 098268562750 |
Lead Free | YES |
Part Number | 7100189 |
Series | PWFCT303 |