PWFCT303BNA
Part of the PWFCT303 Series
Sales Channel: Wholesale
Ordering Code: 7100196
UPC: 098268563009
Lead Free: YES
Reverse Osmosis Faucet Brushed Nickel 303 Air Gap
This air gap faucet with a brushed nickel finish is designed for dispensing water from a reverse osmosis system which requires a drain connection with an air gap. This faucet conforms to US plumbing codes. It consist of a 4ft 1/4 inch feed tube, 4ft 1/4 inch rinse water and 4ft 3/8 inch drain tube that all come pre-attached.
Features
- Air gap design
- Tubing included
- Brushed nickel finish
- Reverse osmosis system designed faucet
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| CAProp65-CancerRiskSubstance | Lead |
| CAProp65-DevelopRiskSubstance | Lead |
| CAProp65-InScope | Yes |
| Lead Free | YES |
| Part Number | 7100196 |
| Series | PWFCT303 |
| UPC | 098268563009 |