PWFCT303CHA
Part of the PWFCT303 Series
Sales Channel: Wholesale
Ordering Code: 7100195
UPC: 098268562996
Lead Free: YES
Reverse Osmosis Faucet Chrome 303 Air Gap
This air gap faucet with a chrome finish is designed for dispensing water from a reverse osmosis system which requires a drain connection with an air gap. This faucet conforms to US plumbing codes. It consists of a 4 FT 1/4 inch feed tube, 4 FT 1/4 inch rinse water and 4 FT 3/8 inch drain tube that all come pre-attached.
Features
- Air gap design
- Tubing included
- Chrome finish
- Use with reverse osmosis system that requires a drain connection with an air gap
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
CAProp65-CancerRiskSubstance | Lead |
CAProp65-DevelopRiskSubstance | Lead |
CAProp65-InScope | Yes |
EAN | 098268562996 |
Lead Free | YES |
Part Number | 7100195 |
Series | PWFCT303 |