PWFCT303WHA
Discontinued
Part of the PWFCT303 Series
Sales Channel: Wholesale
Ordering Code: 7100199
UPC: 098268563078
Lead Free: YES
Reverse Osmosis Faucet White 303 Air Gap
This air gap faucet with a white finish is designed for dispensing water from a reverse osmosis system which requires a drain connection with an air gap. This faucet conforms to US plumbing codes. It consist of a 4ft 1/4 inch feed tube, 4ft 1/4 inch rinse water and 4ft 3/8 inch drain tube that all come pre-attached.
- air gap design
- Tubing included
- White finish
- Reverse osmosis system designed faucet
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
CAProp65-CancerRiskSubstance | Lead |
CAProp65-DevelopRiskSubstance | Lead |
CAProp65-InScope | Yes |
EAN | 098268563078 |
Lead Free | YES |
Part Number | 7100199 |
Series | PWFCT303 |