PWFCT703OB
Discontinued
Part of the PWFCT703 Series
Sales Channel: Wholesale
Ordering Code: 7100214
UPC: 098268563238
Lead Free: YES
Reverse Osmosis Faucet Oil Bronze 703 Non Air Gap
This non air gap with a oil rubbed bronze finish faucet is designed for dispensing water from a reverse osmosis system or a water filtration unit that does not require a drain connection with an air gap. This faucet is designed to be used with 1/4 inch tubing. The tubing is not included.
Features
- Non air gap design
- 1/4 IN Connection
- Oil rubbed bronze finish
- Can be used on a reverse osmosis or a water filtration system
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
CAProp65-CancerRiskSubstance | Lead |
CAProp65-DevelopRiskSubstance | Lead |
CAProp65-InScope | Yes |
EAN | 098268563238 |
Lead Free | YES |
Part Number | 7100214 |
Series | PWFCT703 |