PWFCT905BN
Part of the PWFCT905 Series
Sales Channel: Wholesale
Ordering Code: 7100216
UPC: 098268563252
Lead Free: YES
Reverse Osmosis Faucet Brushed Nickel 905 Non Air Gap
This 905 non air gap design brushed nickel finish faucet is designed for dispensing water from a reverse osmosis system or a water filtration unit that does not require a drain connection with an air gap. This faucet is designed to be used with 1/4 inch tubing. The tubing is not included.
Features
- Non air gap design
- 1/4 IN Connection
- Brushed nickel finish
- Can be used on a reverse osmosis or a water filtration system
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| CAProp65-CancerRiskSubstance | Lead |
| CAProp65-DevelopRiskSubstance | Lead |
| CAProp65-InScope | Yes |
| Lead Free | YES |
| Part Number | 7100216 |
| Series | PWFCT905 |
| UPC | 098268563252 |