PWFCTTMWH
Discontinued
Part of the PWFCTTM Series
Sales Channel: Wholesale
Ordering Code: 7100207
UPC: 098268563160
Lead Free: YES
Reverse Osmosis Faucet White With Top Mount
This white top mount faucet design makes it very simple to install. There is no need to climb underneath the counter because the unique toggle bolt design allows for tightening the faucet down from above the counter. The quick connect fittings on the bottom of the faucet makes it perfect fit for air gap and non air gap applications.
Features
- Top mount design
- Quick connect tube port
- Ideal for air gap and non air gap applications
- White finish
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 098268563160 |
| Lead Free | YES |
| Part Number | 7100207 |
| Series | PWFCTTM |