Jump to Section
FMPIC
FMPIC Flow-Max Standard High Temperature Pleated Sediment Filters
Sales Channel: Dealer
Features
- Ideal for industrial water, oil, solvents and fuel
- Features electro plated tin end caps, cores and outer body
- Designed for Flow-Max housings only
- Standard length pleated filter, 9-3/4 IN length
Jump to Section
Flow-Max standard phenolic impregnated cellulose pleated filters are ideal for high temperature industrial water and oil filtration. The temperature range is minus 20 to 250 degrees F (minus 29 to 122 degrees C) and the maximum water pressure rating is 70 psid. Not to be used for potable water.
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific FMPIC
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.