FMPPFB2
Flow-Max Felt Bag Filters
Sales Channel: Dealer
Flow-Max No. 2 felt bag filters are 7 IN x 32 IN in size and filters particulate down. Micron filtration options are 1, 5, 10, 25, 50, and 100. These filter bags are made of glazed polypropylene felt. They are recommended when depth filtration is necessary for gelatinous substances or heavy particulate removal is needed with low pressure drop. Rated for temperatures up to 200 degrees F (94 degrees C) and the maximum water pressure of 125 psi. Maximum flow rate of 160 GPM.
Features
- High flow rates with minimal pressure drop
- Galvanized carbon steel ring for superior sealing
- Glazed polypropylene felt and fused edges reduce or eliminate fiber migration
- 4.4 square feet surface area
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific FMPPFB2
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.