FMSHWR
Shower Water Filter
Sales Channel: Dealer
This shower filter is used to remove chlorine from shower water. It contains KDF55 media to provide superior performance. It has a 15,000 gallon capacity and is tested to flow rate of 2.5 GPM. The filter is rated to maximum temperature of 100 degrees F (38 degrees C) and maximum pressure of 60 psi (4 bar).
Features
- Used to remove chlorine from water
- Maximum pressure of 60 psi
- 15,000 gallon capacity
- 100 degrees F maximum temperature
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific FMSHWR
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.