FPMB30
FPMB30 Flow-Pro Melt Blown Depth Cartridge
Sales Channel: Dealer
FPMB30 Flow-Pro Melt Blown Depth Cartridge 30 IN long 2 1/2 IN diameter cartridges are made of melt blown polypropylene material and have excellent chemical resistance with no media migration. These high-quality food grade filter for food and beverage applications with high dirt holding capacity, ideal for potable water, beverages, pre-filtration, chemicals, electronics, metal finishing, plating solutions and more. These filters are rated for temperatures up to 140 degrees F (60 degrees C) and the water pressure differential is rated up to 40 psid across the cartridge.
Features
- Versatile and high value solution
- 100 percent polypropylene media for reliable performance
- Individually shrink wrapped for purity
- Tested and certified by WQA against NSF/ANSI Standards 42 and 372
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific FPMB30
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.