FPMB5
5 IN Flow-Pro Micron Melt Blown Sediment Filter
Sales Channel: Dealer
These 5 IN micron sediment depth cartridges are made of melt blown polypropylene material and have excellent chemical resistance with no media migration. High-quality food grade filters for food and beverage applications with high dirt holding capacity, are great for potable water, beverages, pre-filtration, chemicals, electronics, metal finishing, plating solutions and more. These filters are rated for temperatures up to 140 degrees F (60 degrees C) and the water pressure differential is rated up to 40 psi across the cartridge.
Features
- Tested and certified by WQA against NSF/ANSI Standards 42 and 372
- 100 percent polypropylene media for reliable performance
- Rated for temperatures up to 140 degrees F
- High dirt capacity
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific FPMB5
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.