FPMB978
9-7/8 Inch Melt Blown Sediment Cartridges
Sales Channel: Dealer
This 9 7/8 IN long x 2 1/2 IN diameter 1 micron sediment depth cartridge is made of melt blown polypropylene material and has excellent chemical resistance with no media migration. A high quality food grade filter for food and beverage applications with high dirt holding capacity, it is great for potable water, beverages, pre-filtration, chemicals, electronics, metal finishing, plating solutions and more. This filter is rated for temperatures up to 140 F (60 C) and the water pressure differential is rated up to 40 psiD across the cartridge.
Features
- Tested and certified by WQA against NSF/ANSI Standards 42 and 372
- 100 percent polypropylene media for reliable performance
- Versatile and high value solution
- High dirt holding capacity
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific FPMB978
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.