FPP222
Flow-Max HP Series 2.5 IN Pleated Sediment Filter
Sales Channel: Dealer
Flow-Max micron pleated sediment filters with 222 flat end caps are high efficiency filters with a greater surface area than wound, spun or melt blown filters. Ideal for high purity and food/beverage applications and more. The 100 percent polypropylene synthetic filter media provides high flow rates, low pressure drop and increased dirt holding capacity. The temperature range is 40 to 175 degrees F (4.4 to 79.4 degrees C) while the maximum water pressure differential for collapse is 130 psid (8.9 bar). The suggested maximum change out pressure differential is 35 psid (2.4 bar). All materials comply with FDA 174.5, 177.1520 and 177.1630 for contact with foods and beverages.
Features
- Designed for Flow-Max filter housings
- Reliable fixed pore construction
- Long service life reduces costs
- Rated for temperatures up to 175 degrees F
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific FPP222
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.