FPP222F
20 IN Flow-Max micron pleated sediment filter with 222 Fin End Cap
Sales Channel: Dealer
Features
- Designed for Flow-Max filter housings
- Reliable fixed pore construction
- Long service life reduces costs
- Rated for temperatures up to 175 degrees F
These Flow-Max 20 IN micron pleated sediment filter with 222 fin end caps are a high efficiency filters with a greater surface area than a wound, spun or melt blown filters. Ideal for high purity and food/beverage applications and more. The 100 percent polypropylene synthetic filter media provides high flow rates, low pressure drop and increased dirt holding capacity. The temperature range is 40 to 175 degrees F (4.4 to 79.4 degrees C) while the maximum water pressure differential for collapse is 130 psi (8.9 bar). The suggested maximum change out pressure differential is 35 psi (2.4 bar). All materials comply with FDA 174.5, 177.1520 and 177.1630 for contact with foods and beverages.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific FPP222F
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.