GAC
Granular Activated Carbon Cartridges
Sales Channel: Dealer
Granular activated carbon cartridge media are water washed type coconut shell filled with granular activated carbons to remove taste, odors and chemicals. The body is made of NSF listed polypropylene. The minimum water pressure required is 20 psi with the maximum of 125 psi. The temperature maximum rating is 100 degrees F (38 degrees C).
Features
- Removes taste, odor, and chemicals
- Typically used in under-sink filtration
- NSF listed polypropylene body
- 2,500, 5,000, 7,500 or 15,000 gallon capacity
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific GAC
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.