IFSMC
Intelifill Calcite Cartridge 9 3/4 IN, 10 Micron
Sales Channel: Dealer
Intelifil calcite cartridge uses a naturally occurring calcium carbonate media to neutralize low acidic pH conditions and re-mineralize reverse osmosis water. These cartridges will make water less aggressive and create a pleasant taste to drinking water. The media is dissolved during filtration, so the cartridge should be replaced prior to complete depletion. Filter life is 5,000 mg/L.
Features
- Slow reacting for controlled pH correction
- Filter life is 5,000 gallons
- 1 GPM filter media
- NSF standard 60 certified
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific IFSMC
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.