IFSMDI-10
Intelifill Mixed Bed DI Cartridges
Sales Channel: Dealer
Intelifill Mixed Bed DI Cartridges can remove nearly all electrically charged contaminants (cations and anions) from water. DI cartridges are often used as a post filter to reverse osmosis systems to produce ultra pure water. These cartridges are rated at the flow of 1 to 2 GPM and capacity 5,000 to 12,000 mg/L. The maximum working pressure is 100 psi and maximum temperature rating is 125 degrees F (40 degrees C).
Features
- Rated flow of 2 to 3 GPM
- 10 micron
- Can also be used as a stand alone filter
- Removes or greatly reduces nitrates, phosphates, silica, ammonia and other charged contaminants
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific IFSMDI-10
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.