IFSMKDF
Intelifil KDF/GAC Cartridges
Sales Channel: Dealer
Intelifil full flow cartridge with KDF 55 or 85 and granular activated carbon media has superior taste and odor removal capability. The GAC media reduces organics and chlorine. The maximum working pressure is 100 psi and maximum temperature rating is 125 degrees F (40 degrees C).
Features
- KDF 55 media for extended chlorine removal
- KDF 85 media for iron and hydrogen sulfide removal
- Ideal for well water, drinking water systems and/or whole house water systems
- Superior taste and color removal
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific IFSMKDF
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.