IFSMSCI
IFSMSCI short
Sales Channel: Dealer
These Intelifil polyphosphate cartridges utilizes a NSF 42 certified clear bead media for scale and corrosion reduction. Slow dissolving crystals apply a self-healing coating to water pipes and appliances and prevents further scaling. They also sequesters iron preventing precipitation and greatly improving the performance of the effluent water.
Features
- Reduces scale and corrosion
- Improves performance of effluent water
- Maximum working pressure is 100 psi
- Polyphosphate media for scale control
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific IFSMSCI
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.