IFSMWS
IFSMWS short
Sales Channel: Dealer
The Intelifil softening cartridges utilizes a dark cation bead resin designed to remove dissolved mineral hardness such as calcium and magnesium. These cartridges are rated at the flow of 1 or 4 GPM flow. The maximum working pressure is 100 psi and maximum temperature rating is 125 degrees F (40 degrees C).
Features
- Removes hardness from dissolved minerals
- Cation resin softening media for calcium and magnesium control
- Fits all standard 10 IN housings
- Maximum working pressure is 100 psi
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific IFSMWS
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.