Jump to Section
MAXCL
C-Max Carbon Block Cartridge for Long Life and High Chlorine Reduction
Sales Channel: Dealer
MAXCL
C-Max Carbon Block Cartridge for Long Life and High Chlorine Reduction
Sales Channel: Dealer
Features
- Designed for long life and high chlorine reducion
- 1-micron nominal extruded coconut shell carbon block cartridge for reliable results
- Standard OD (2-78 in.) available in 9-3/4 and 20 in. lengths
- Full-flow (4-5/8 in. OD) available in 9-3/4 and 20 in. lengths
Jump to Section
1 micron nominal extruded coconut shell carbon block cartridge; standard OD (2-7/8 in.) available in 9-3/4 in. and 20 in. lengths; Full-Flow (4-5/8 in. OD) available in 9-3/4 in. and 20 in. lengths.
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific MAXCL