Jump to Section
MAXPB
C-Max Coconut Shell Carbon Block Cartridge for Lead Reduction
Sales Channel: Dealer
MAXPB
C-Max Coconut Shell Carbon Block Cartridge for Lead Reduction
Sales Channel: Dealer
Features
- Filter designed for lead reduction
- Standard OD (2-78 in.) available in 9-3/4 in. length
- Full-flow (4-5/8 in. OD) available in 20 in. length
- Extruded coconut shell carbon block cartridge
Jump to Section
Extruded coconut shell carbon block cartridge; standard OD (2-7/8 in.) available in 9-3/4 in. lengths; Full-Flow (4-5/8 in. OD) available in 20 in. lengths. 0.5 nominal micron rating.
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific MAXPB