PWCB10LCV
Part of the PWCB Series
Sales Channel: Wholesale
Ordering Code: 7100451
UPC: 098268567410
Lead Free: YES
10 In Carbon Block Lcv Filter
This 10 inch easy to install specially formulated carbon block is NSF certified for the reduction of lead, cryptosporidium, giardia, and entamoeba, as well as harmful volatile organic chemicals (VOC's). It is NSF certified for the reduction of VOC and will filter down to one micron. The lead out filtration filter life rating is approximately 600 gallons or change every six months for best results.
Features
- 10 IN LCV carbon block filter specially formulated
- NSF certified for the reduction of VOC and will filter down to one micron
- Lead out filtration filter rating is approximately 600 gallons
- Reduction in lead, cryptosporidium, giardia, entamoeba and VOCs
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| CAProp65-InScope | No |
| Chlorine Reduction | Yes |
| EAN | 098268567410 |
| End Cap Style | DOE |
| Filter Size | 2.5 IN X 9.75 IN |
| Filter Type | Carbon Block |
| Lead Free | YES |
| Maximum Capacity-Gallons | 1500.00 |
| Maximum Temperature-Fahrenheit | 165 |
| Micron Rating-Nominal | 1.00 |
| Minimum Temperature-Fahrenheit | 40 |
| Part Number | 7100451 |
| Series | PWCB |